Application
Design | for USB connection cable EC2099 |
---|
Operating conditions
Ambient temperature [°C] | -25...70 |
---|
Mechanical data
Weight [g] | 42.6 |
---|---|
Dimensions [mm] | 94 x 13.5 x 13.5 |
Thread designation | M22 x 1 |
External diameter [mm] | 37 |
Materials | POM; FKM |
Tightening torque [Nm] | 0.8 |
Remarks
Pack quantity | 1 pcs. |
---|