- Products
- Connection technology
- Jumper cables
Jumper cables
- Connection technology meets the M12 and M8 standard (EN 61076)
- Reliable sealing even when mounted without tools
- Mechanical end stop to protect the O-ring from destruction
- Nut secured against shock and vibration due to saw tooth contoured vibration protection
- LEDs clearly visible even under bright lighting
Up to 16 binary sensors with switching output (e.g. inductive, photoelectric or pressure sensors) can be connected to the IO-Link field module.
IO-Link transmits the signals to any desired IO-Link master via one unshielded M12 connection cable. This eliminates the need for complex cable trees or parallel wiring and reduces costs.
IO-Link requires no configuration or addressing. This simplifies the set-up.
The modules can be used in a wide temperature range. Excellent noise immunity and a robust housing qualify for reliable use in harsh industrial environments.