Product characteristics
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Communication interface | IO-Link |
Application
Operating principle | Hall sensor; (3D function) |
---|
Electrical data
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 300 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Output signal | switching signal; IO-Link |
---|---|
Electrical design | PNP/NPN; (parameterisable) |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Max. leakage current [mA] | 0.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 200 |
Type of short-circuit protection | pulsed |
Short-circuit proof | yes |
Overload protection | yes |
Detection zone
Measuring range [mm] | 50; (depending on the application) |
---|---|
Min. field strength [mT] | 1 |
Accuracy / deviations
Hysteresis [mm] | 1.25; (parameterisable) |
---|---|
Repeatability [mm] | < 0.2 |
Linearity error IO-Link [%] | < 5 |
Resolution [mm] | 0,01; (depending on the application) |
Software / programming
Parameter setting options | switch points; counter function; diagnostic function |
---|
Interfaces
Communication interface | IO-Link | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||||||
IO-Link revision | 1.1.3 | ||||||||||||
SDCI standard | IEC 61131-9 CDV | ||||||||||||
Profiles |
|
||||||||||||
SIO mode | yes | ||||||||||||
Required master port type | A | ||||||||||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Impact resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
MTTF [years] | 1395 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 15.93 |
---|---|
Type of mounting | fixing element with combined head slot / hexagon socket AF 1.5 |
Cylinder type | T-slot cylinders |
Materials | housing: PA; fastening clamp: stainless steel |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Cable: 0.3 m, PUR, Ø 2.9 mm; 3 x 0.14 mm² |
---|---|
Connection | Connector: 1 x M8; coding: A; with knurled nut |