• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. O-rings and gaskets
  5. E30451

Gasket

E30451

SEAL RING EPDM G1/2

Gasket

E30451

SEAL RING EPDM G1/2

  • For reliably sealing tanks, containers and pipes
  • For use in combination with process sensors
Application
Design for units with process connection G ½
Operating conditions
Ambient temperature [°C] -40...130
Tests / approvals
Standard DIN EN ISO 1179-2
Mechanical data
Weight [g] 4.05
Inside diameter [mm] 18.5
External diameter [mm] 23.9
Materials EPDM
Remarks
Pack quantity 10 pcs.