• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. O-rings and gaskets
  5. E30497

Gasket

E30497

SEAL RING FKM G1

Gasket

E30497

SEAL RING FKM G1

  • For reliably sealing tanks, containers and pipes
  • For use in combination with process sensors
Application
Design for units with process connection G 1
Operating conditions
Ambient temperature [°C] -15...200
Tests / approvals
Standard DIN EN ISO 1179-2
Mechanical data
Weight [g] 6.1
Inside diameter [mm] 29.7
External diameter [mm] 35.7
Materials FKM
Remarks
Pack quantity 5 pcs.