• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. QMC003

Licence for communication with the ifm Agent software

QMC003

moneo edgeConnect Agent LIC

Licence for communication with the ifm Agent software

QMC003

moneo edgeConnect Agent LIC

  • Data interface software for connecting the ifm Agent software
  • Structured provision of process data read out by the ifm Agent software to the moneo apps
  • Allows access to meta data of the data sources configured and provided in the ifm Agent
Learn more
Application
Application
Communication interface for ifm Agent software
Connection to the data sources configured in the ifm Agent software
Provision of process and meta data for processing in the current and future moneo modules and add-ons
Reading the data sources provided in the ifm Agent software with the interval specified by moneo
Connectivity
In conjunction with the ifm Agent software, it enables the indirect connection of a large number of interfaces from OT and IT to moneo
Data management
Allows access to meta data such as units, data source names and time stamps
Software / programming
Language German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Russian
Data carrier download
Type of licence single licence
Licence class full version
System requirements
Min. CPU cycle 2,3 GHz
Min. number of CPU cores 4
Min. RAM 8 GB
Min. graphic resolution 1920 x 1080
Required device interface USB; LAN Adapter - RJ45
Network card Ethernet 1 Gbit
Network protocol Ethernet TCP/IP
Operating system Microsoft Windows 10 64 Bit; Microsoft Windows Server 2016; Microsoft Windows Server 2019; Microsoft Windows Server 20H2; (only versions within the Microsoft support period)
Web browser Google Chrome; Mozilla Firefox; (supported versions: see current release notes)
Additionally required software
Already available or to be acquired additionally: ifm LR AGENT
Mechanical data
Weight [g] 0.001