• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IIoT solutions
  3. moneo
  4. moneo on-premises
  5. QMP031

on-premises licence for the GSDML parameter setting add-on

QMP031

moneo configure PLC tools LIC

on-premises licence for the GSDML parameter setting add-on

QMP031

moneo configure PLC tools LIC

  • Add-on for moneo configure and moneo configure free for easy parameter setting using GSDML files
  • Intuitive, manufacturer-independent integration of required IO-Link device parameters into GSDML files
  • Time savings on data set creation and duplication for different devices and applications
  • Future functional PLC tool extensions are already included in the licence
Learn more
for use with GSDML files of ifm IO-Link masters type AL140x and AL1304 to AL1307
Application
Application for use with GSDML files of ifm AL14xx IO-Link masters
Application
extension of an ifm AL14xx IO-Link master GSDML file by IO-Link device parameters
Configuration
creation of a GSDML file
Compatibility
compatible with GSDML files of the AL14xx series and all IO-Link devices according to the current IO-Link specification
Data management
integration of IO-Link device parameters into the selected GSDML file
Parameter setting
writing selected device parameters into a subslot of the GSDML file
display of already integrated IO-Link devices
User interface
the user interface is integrated into the dashboard function of moneo configure (SA)
display of all integrations already effected and of the current action
indication of memory still free and memory already used, per subslot
indication of currently selected parameters
IO-Link functions
user-specific selection of the required IO-Link parameters to be integrated
Software / programming
Language German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Polish
Data carrier download
Type of licence single licence
Licence class on-premises full version
System requirements
Min. CPU cycle 2,3 GHz
Min. number of CPU cores 4
Min. RAM 8 GB
Min. graphic resolution 1920 x 1080
Required device interface USB; LAN Adapter - RJ45
Network card Ethernet 1 Gbit
Network protocol Ethernet TCP/IP
Operating system Microsoft Windows 10 64 Bit; Microsoft Windows Server 2016; Microsoft Windows Server 2019; Microsoft Windows Server 20H2
Web browser Google Chrome; Mozilla Firefox; (supported versions: see current release notes)
Additionally required software
moneo software download
moneo configure free
moneo configure