• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IIoT solutions
  3. moneo
  4. moneo on-premises
  5. QMS001

Licence for the operating system of the software products

QMS001

moneo OS License

Licence for the operating system of the software products

QMS001

moneo OS License

  • The IIoT platform and the management tool for all moneo apps
  • Intelligent device integration enables a digital image of the system
  • Tool for calculating data flow models
  • Automatic alarm function
Learn more
Application
Application
for the operation of all moneo modules and apps
Device management
Simple detection of devices via network search or IP addressing
manufacturer-independent management of IODDs
Data management
creation of information by means of graphic modeling and calculation of process values
modeling by means of mathematical and logic operators
easy integration of calculcated values into the moneo systems
User management
assignment of user roles and rights
creation of user groups
Licence management
adding and managing moneo licences
continuous licence extension possible
Software / programming
Language German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Russian
Data carrier download
Type of licence single licence
Licence class full version
System requirements
Min. CPU cycle 2,3 GHz
Min. number of CPU cores 4
Min. RAM 8 GB
Min. graphic resolution 1920 x 1080
Required device interface USB; LAN Adapter - RJ45
Network card Ethernet 1 Gbit
Network protocol Ethernet TCP/IP
Operating system Microsoft Windows 10 64 Bit; Microsoft Windows Server 2016; Microsoft Windows Server 2019; Microsoft Windows Server 20H2; (only versions within the Microsoft support period)
Web browser Google Chrome; Mozilla Firefox; (supported versions: see current release notes)
Additionally required software
moneo software download
Application
Min. hard disk memory 1 GB
Log files
Min. hard disk memory 5 GB
Non process data
Min. hard disk memory 5 GB
Process data
Min. hard disk memory 64 GB
Mechanical data
Weight [g] 0.001