• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company

PQ Cube pressure sensor sets new standards

Robust in every corner

The robustness of the PQ Cube makes it the ideal choice for use on vacuum grippers and all other pneumatic applications. Whether it is the IP65 housing, the brass sockets or the proven accurate, dust and dirt resistant measuring cell – everything is designed for permanent use in demanding industrial environments.

TFT display: convenient data visualisation

At the same time, we have not compromised on comfort: On the 1" TFT display you can read all relevant data and information in clear writing. A nine-language installation wizard helps you set it up.

Experience the PQ Cube

Experience the simplicity of the PQ Cube and take a closer look at the functions and the installation wizard via the click dummy. Convenience is not only available during commissioning - with the well designed mounting concept, you can also mount the PQ Cube without additional adapters in many cases.