Product characteristics
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Communication interface | IO-Link |
Housing | threaded type |
Dimensions [mm] | M22 x 1 / L = 40.4 |
Application
Operating principle | dynamic; static; bistable; combination; (parameterisable) |
---|
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Current consumption |
|
---|
Inputs
Total number of inputs | 2 |
---|---|
Switching level high [V] | < 4.8; (at 24V safely off : Voltage <= Ub*0,2) |
Switching level low [V] | > 19.2; (at 24V safely on : Voltage >= Ub*0,8) |
Inputs |
|
---|
Outputs
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 1.5 |
Permanent current rating of switching output DC [mA] | 200 |
Short-circuit protection | yes |
Overload protection | yes |
Response times
Response time [ms] | 64 |
---|
Software / programming
Parameter setting options | normally open / normally closed; PnP/nPn; static; dynamic; bistable; combination; Switch-on and switch-off delay; brightness; Sensitivität; Operating conditions |
---|
Interfaces
Communication interface | IO-Link | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||||||
IO-Link revision | 1.1.3 | ||||||||||||
Profiles |
|
||||||||||||
Min. process cycle time [ms] | 13.2 |
Operating conditions
Ambient temperature [°C] | -30...65 |
---|---|
Protection | IP 65; IP 67; IP 69K; (on the front) |
Tests / approvals
EMC |
|
||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||||||
Shock resistance |
|
||||||||||||||
Continuous shock resistance |
|
||||||||||||||
MTTF [years] | 218 | ||||||||||||||
UL approval |
|
Mechanical data
Weight [g] | 58.1 |
---|---|
Housing | threaded type |
Dimensions [mm] | M22 x 1 / L = 40.4 |
Thread designation | M22 x 1 |
Materials | housing: stainless steel; lock nut: PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
|
---|---|---|
Accessory required |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
application note relevant for the function
|
|
---|