• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. RFID
  4. Track and trace solutions
  5. ZZ0814

RFID incoming and outgoing goods registration system

ZZ0814

Gate Solution Master package - O3D

RFID incoming and outgoing goods registration system

ZZ0814

Gate Solution Master package - O3D

  • Efficiency increase and route optimisation
  • Easy integration and commissioning
  • Increase in flow of goods transparency
  • System solutions consisting of software and hardware
  • Identification of goods and products in the supply chain
Learn more
Application
Design Master-Package mit 3D-Sensor
Radio approval for EU/RED
Note on radio approval
radio approval for the RFID evaluation unit DTE830
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 20...30 DC
Mechanical data
Weight [g] 24194
Accessories
Items supplied
edgeController für UHF-Gate-Solution: 1, ZZ1124
Connection cable: 1, E70450
RFID evaluation unit UHF: 1, DTE830
RFID UHF antenna: 4, ANT860
Connection cable: 4, E80332
Ethernet switch: 1, AL3050
IO-Link master: 1, AL1122
3D sensor: 1, O3D354
5-segment light tower: 1, DV2510
Connection cable: 1, EVC108
Power supply: 1, DN4012
Connecting cable with socket: 4, EVC003
Connecting cable with socket: 1, E12166
Connection cable: 1, E12492
Ethernet connection cable: 4, E21137
Adapter cable: 1, E80412
Accessories (optional)
extension package with 3D sensor, ZZ0815
extension package with retro-reflective laser sensor, ZZ0817
Remarks
Remarks
Article is preprogrammed specifically for the Application Package.
loading direction detection via 3D sensor
Pack quantity 1 pcs.