The new versatility: conductivity measurement in any pipe size
![](/responsive/medium/fourbythree/content/gallery/productnews/head-images/2021/sps/p_fr_wh_w_900_0009.jpg?v=867315488)
- Versions in the common connection sizes G 1/2 and G 1
- Efficient CIP monitoring even in small pipes from DN25 upwards
- Easy installation and commissioning
- Loss-free digital transmission of measured values
For CIP monitoring on any scale
With different process connections in the common sizes G 1 and G 1/2, the conductivity sensors of the LDL2xx group offer the right solution for precise CIP monitoring for every pipe size from DN25 – without the need for costly pipe extensions or obstructions.
Easy installation thanks to their compact design
Thanks to the compact design and the integrated evaluation unit, the conductivity sensors can be flexibly positioned in the system pipework. Further hardware to be positioned downstream is not required. The low wiring complexity is further reduced by the standard M12 connection.