IO-Link input/output module
AL2223
IOL MOD SL 8XDX/DX B M12 IP69K
IO-Link input/output module
AL2223
IOL MOD SL 8XDX/DX B M12 IP69K
- Jeder Anschluss als digitaler Ein-oder Ausgang nutzbar
- 8 unabhängig voneinander parametrierbare E/A-Ports
- Galvanische Trennung von Hilfsspannung und IO-Link
- Digitale Eingangsfilter, Performance Line-Variante mit bis zu 1,8 A Ausgangsstrom
- Erweiterung von IO-Link Mastern mit zusätzlichen Ein-und Ausgängen
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | 100; (US) |
Protection class | III |
Additional voltage supply [V] | 18...30 DC; (UA) |
Max. current consumption from additional supply [mA] | 3600; (UA) |
Inputs / outputs
Total number of inputs and outputs | 16 |
---|---|
Number of inputs and outputs | Number of digital inputs: 16; Number of digital outputs: 16 |
Inputs
Number of digital inputs | 16; (configurable) |
---|---|
Input circuit of digital inputs | PNP; (type 3 (IEC 61131-2)) |
Sensor supply of the inputs | UA |
Power supply [V] | 18...30 |
Input current High [mA] | 2...15 |
Input current Low [mA] | 0...1.5 |
Switching level high [V] | 11...28 |
Switching level low [V] | 0...5 |
Outputs
Number of digital outputs | 16; (configurable) |
---|---|
Max. current load per output [mA] | 1800 |
Max. current load outputs total [A] | 3.6; (max. current load per segment: 1800 mA) |
Short-circuit protection | yes |
Actuator supply outputs | UA |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
SDCI standard | IEC 61131-9 | ||||
Transmission type | COM3 (230,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SIO mode | no | ||||
Required master port type | B | ||||
Min. process cycle time [ms] | 4 | ||||
Supported DeviceIDs |
|
||||
Note |
|
Operating conditions
Ambient temperature [°C] | -25...60 | ||||
---|---|---|---|---|---|
Storage temperature [°C] | -25...70 | ||||
Max. relative air humidity [%] | 90 | ||||
Max. height above sea level [m] | 2000 | ||||
Protection | IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K) | ||||
Protection rating (NEMA 250) | 6P | ||||
Pollution degree | 2 | ||||
Chemical media |
|
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
Mechanical data
Weight [g] | 482.326 |
---|---|
Dimensions [mm] | 26 x 59.3 x 208 |
Materials | housing: PA grey; socket: stainless steel (316L/1.4404) |
Sealing material | EPDM |
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - IO-Link
X1 | Connector: 1 x M12; coding: A |
---|
Electrical connection - inputs / outputs
X1.0...X1.7 | Connector: 8 x M12; coding: A; Sealing: EPDM |
---|