Application | for mobile applications; For use in industrial environments; for use in wet environments |
---|
Operating voltage [V] | 8...32 DC; (to SELV/PELV) |
---|---|
Nominal voltage DC [V] | 12 / 24 |
Current consumption [mA] | < 210; (24 V DC) |
Power consumption [W] | 5 |
Number of inputs and outputs | Number of digital inputs: 1 |
---|
Number of digital inputs | 1; (non-configurable service input) |
---|
Parameter setting options | CODESYS 3.5; Qt |
---|---|
PLC function to IEC 61131-3 | yes |
Operating system | Embedded Linux |
Communication interface | CAN; Ethernet |
---|---|
Number of CAN interfaces | 1 |
Number of Ethernet interfaces | 1 |
Transmission rate | 10 kBit/s... 1 MBit/s | |
---|---|---|
Protocol | CANopen; SAE J1939; free protocol | |
Profile | CiA DS 301 Version 4.2; CiA DS 401 Version 1.4 | |
Interface | CAN Interface 2.0 A/B ISO 11898 | |
Factory settings |
|
Transmission standard | 10Base-T; 100Base-TX | |
---|---|---|
Transmission rate | 10 MBit/s; 100 MBit/s | |
Protocol | TCP/IP; UDP; Modbus TCP; OPC UA; EtherNet/IP | |
Note on interfaces |
|
Ambient temperature [°C] | -30...65 | ||||||
---|---|---|---|---|---|---|---|
Note on ambient temperature |
|
||||||
Storage temperature [°C] | -30...85 | ||||||
Max. relative air humidity [%] | 90; (non condensing) | ||||||
Max. height above sea level [m] | 5000 | ||||||
Protection | IP 65; IP 67 | ||||||
Pollution degree | 2; (before installation and when the device is replaced) | ||||||
Chemical media |
|
EMC |
|
||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Continuous shock resistance |
|
||||||||||||||||||||||||||||
Fast temperature change |
|
||||||||||||||||||||||||||||
Vibration resistance |
|
||||||||||||||||||||||||||||
Salt spray test |
|
||||||||||||||||||||||||||||
MTTF [years] | 105 | ||||||||||||||||||||||||||||
Railway applications |
|
Weight [g] | 509.4 | ||||||
---|---|---|---|---|---|---|---|
Type of mounting | panel / surface; installation in panels or panel cutouts; (panel cutout: 114 x 99 mm) | ||||||
Dimensions [mm] | 125.1 x 110 x 41.3 | ||||||
Materials | housing: diecast aluminium powder-coated; Display: glass anti-reflective and hardened; rear of the housing: plastics; diaphragm: Gore-Tex | ||||||
Information on service life |
|
Display |
|
||||
---|---|---|---|---|---|
Operating elements |
|
||||
Display resolution | 800 x 480 | ||||
Display type | colour display | ||||
Display size | 4.3" | ||||
Aspect ratio | 16:10 | ||||
Display background illumination | LED | ||||
Colour depth | 24 Bit | ||||
Brightness [cd/m²] | 1000; (adjustable: 0...100 %; In steps of: 1 %) | ||||
Contrast ratio | 800:1 |
Processor | ARM Dual Core 64 Bit 1,4 GHz |
---|---|
Working memory | 1 GByte RAM |
Mass storage | 4 GByte Flash |
Non-volatile memory | 8 kByte |
Real-time clock | yes; UTC, battery buffered |
---|
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12; coding: A |
Connector: 1 x M12; coding: D |