• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IO-Link
  3. IO-Link devices
  4. Signalling lights
  5. DV2910

20-LED light tower

DV2910

LED-Tower-20-a/IOL/BRA+BUZ

20-LED light tower

DV2910

LED-Tower-20-a/IOL/BRA+BUZ

  • Perfect visibility
  • Modern LED RGB technology, long life, reduced stock-keeping
  • Quick and easy to mount
  • Optimum representation of analogue values
  • Different modes configurable via IO-Link
  • ce
  • ukca
  • iolink
Application
Application signalling machine conditions
Electrical data
Operating voltage [V] 18...30 DC; (to SELV/PELV)
Nominal voltage DC [V] 24
Current consumption [mA] < 200
Switch-on peak current [mA] 500; (2 ms; 400 mA: 50 ms)
Inputs
Input current High [mA] 6
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
SIO mode yes
Required master port type A
Min. process cycle time [ms] 3.2
Supported DeviceIDs
Type of operation DeviceID
default 1533
Operating conditions
Ambient temperature [°C] -25...50
Storage temperature [°C] -40...75
Max. relative air humidity [%] 90
Air pressure [kPa] < 106
Max. height above sea level [m] 2000
Protection IP 54
Mechanical data
Weight [g] 593.9
Type of mounting Mounting base
Dimensions [mm] Ø 70 / L = 384
Materials housing: ABS; lens: PC
Displays / operating elements
Display
LED segment 20 x LEDs, multi-colour
Acoustic signal buzzer
Max. sound pressure [dB] 85
Accessories
Accessories (optional)
mounting base, E89060
wall bracket, E89061
Mounting adapter, E89063
bracket with lateral cable entry, E89064
mounting tube, E89065
mounting tube, E89066
mounting tube, E89067
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection - plug
Connector: M12; coding: A
Diagrams and graphs
wall mounting
base mounting