- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting accessories for cylinder sensors
- E11821
Application
Design | for types MKT |
---|
Mechanical data
Weight [g] | 8.2 |
---|---|
Dimensions [mm] | Ø 63 |
Materials | Adapter: PA; fixing strap: stainless steel (303/1.4305) |
Piston diameter [mm] | 63 |
Clamping range [mm] | 58...69 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|