• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Systems for mobile machines
  3. Cameras for mobile applications
  4. Monitors for analogue cameras
  5. E2M232

monitor with two analogue video inputs

E2M232

MONITOR ANALOGUE VIDEO INPUT/2 PORT

monitor with two analogue video inputs

E2M232

MONITOR ANALOGUE VIDEO INPUT/2 PORT

  • ce
  • ukca
  • e4
Application
Application Monitor for up to 2 O2M2xx / O3M2xx cameras
Electrical data
Operating voltage [V] 12...32 DC; (± 10%)
Overvoltage protection yes
Power supply for camera [mA] 2000; (± 10%)
Inputs
Video input 1 Vtt, 75 Ω, PAL 50 Hz, 4,43 MHz color sub carr
Outputs
Analogue current output [mA] ...2000; (± 10%)
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -40...125
Storage humidity [%] < 75; (relative humidity)
Shelf life [MON] 24
Protection IP 67
Tests / approvals
Shock resistance
15,3 G(rms) Frequency range 24...2000 Hz
PSD 0,04...0,10 g²/Hz
Mechanical data
Weight [g] 1342.1
Materials housing: ABS black; fixture: aluminium black
Displays / operating elements
Display type colour display
Display size 7"
Remarks
Remarks
Spannungsbereich auf dem Typenschild beachten
Ältere Versionen des Gerätes verwenden einen
Spannungsbereich von 18...30 VDC (Revisionsnr. AA)
Pack quantity 1 pcs.
Electrical connection - socket
Connection Cable: 2 m
Connection Connector: 2 x M16; coding: A