• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for CAN bus
  5. EVC947

Connection cable

EVC947

VDOGH050MSD0001C05STGH050MSS

Connection cable

EVC947

VDOGH050MSD0001C05STGH050MSS

  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • Large cable cross-section for reducing the voltage drop
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Mechanical end stop to protect the O-ring from destruction
  • ce
  • ukca
Application
Special feature Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability
Application CAN bus
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 138.4
Moulded-body material TPU
Material nut brass, nickel-plated
Sealing material FKM
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 5 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU, black; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm
Electrical connection
Connection Cable: 1 m, PUR, Halogen-free, lilac, Ø 8.4 mm, shielded; RD / BK: 2 x 0.75 mm² (42 x Ø 0.15 mm ) + WH / BU: 2 x 0.5 mm² (19 x Ø 0.19 mm ) + screen: 1 x 0.75 mm² (42 x Ø 0.15 mm )
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: TPU, black; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm