Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability |
---|---|
Design | Ethernet cable, D-coded |
Application | Industrial Ethernet; CAT5/CAT5e; 100 Mbit/s; hygienic and wet areas in the food industry |
Free from silicone | yes |
Operating voltage [V] | 30 AC / 60 DC |
---|---|
Protection class | III |
Max. current load total [A] | 1.5 |
Ambient temperature [°C] | -25...100 |
---|---|
Ambient temperature (moving) [°C] | 0...80 |
Protection | IP 65; IP 67; IP 68; IP 69K; (M12 plug / RJ45 plug: IP 20) |
Weight [g] | 347.9 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Materials | brass nickel-plated; housing: PP Halogen-free | ||||||||
Moulded-body material | PP / PC | ||||||||
Material nut | stainless steel (316L/1.4404) | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12, straight; coding: D; Moulded body: PP; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm |
Connection | Cable: 5 m, MPPE, Halogen-free, grey, Ø 6.5 mm, shielded; PROFINET Type C; 4 x 0.34 mm² (7 x Ø 0.25 mm ) |
---|
Connector: 1 x RJ45, straight; Moulded body: PC; Contacts: gold-plated |