Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability |
---|---|
Design | power cable, L-coded |
Application | Use in wet areas and in the food and beverage industry |
Free from silicone | yes |
Operating voltage [V] | 63 DC |
---|---|
Protection class | III |
Max. current load total [A] | 16 |
Ambient temperature [°C] | -25...100 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -25...55 | |
Storage humidity [%] | 10...100 | |
Other climatic conditions for storage according to stated class |
|
|
Protection | IP 65; IP 67; IP 69K |
Weight [g] | 147.9 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Moulded-body material | PP | ||||||||
Material nut | stainless steel (316L/1.4404) | ||||||||
Sealing material | EPDM | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Pack quantity | 1 pcs. |
---|
Cable: 0.5 m, MPPE, Halogen-free, grey, Ø 10.1 mm; 5 x 2.5 mm² (141 x Ø 0.15 mm ) |
Connector: 1 x M12, angled; coding: L; Moulded body: PP, grey; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm |