Product characteristics
Type of light |
infrared light |
Application
Design |
sequential muting with four parallel retro-reflective sensors |
Function principle |
Retro-reflective sensor |
Electrical data
Operating voltage [V] |
19.2...28.8 DC |
Current consumption [mA] |
60 |
Protection class |
III |
Reverse polarity protection |
yes |
Type of light |
infrared light |
Wave length [nm] |
940 |
Outputs
Electrical design |
PNP |
Output function |
dark-on mode |
Max. voltage drop switching output DC [V] |
0.5 |
Permanent current rating of switching output DC [mA] |
100 |
Short-circuit protection |
yes |
Overload protection |
yes |
Operating conditions
Ambient temperature [°C] |
-30...55 |
Protection |
IP 65 |
Mechanical data
Weight [g] |
3530 |
Materials |
aluminium; polypropylene |
Lens material |
|
Electrical connection - transmitter 1
Connection |
Connector: 1 x M12; coding: A; Moulded body: blue |
Electrical connection - transmitter 2
Connection |
Connector: 1 x M12; coding: A; Moulded body: red |