Type of light | red light |
---|---|
Laser protection class | 1 |
Housing | rectangular with M18 thread |
Operating voltage [V] | 18...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | 45; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 650 |
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Inputs | Laser On/ Off |
---|
Total number of outputs | 2 |
---|---|
Electrical design | PNP/NPN; (parameterisable) |
Number of digital outputs | 2 |
Output function | 2 x normally open / normally closed; (parameterisable) |
Max. current load per output [mA] | 100 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (IEC 61131-2) |
Max. load [Ω] | 250 |
Analogue voltage output [V] | 0...10; (IEC 61131-2) |
Min. load resistance [Ω] | 5000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Switching frequency DC [Hz] | 20 |
---|
Switching frequency DC [Hz] | 40 |
---|
Switching frequency DC [Hz] | 60 |
---|
Max. light spot diameter [mm] | 5 |
---|---|
Light spot dimensions refer to | at maximum range |
Background suppression [m] | < 20 |
Setting range object reflectivity [%] | 6...900; (reflectivity; 6 % black paper; 100 % white paper) |
---|
Measuring range [m] | 0.05...2 |
---|---|
Sampling rate [Hz] | 60 |
Measuring range [m] | 0.05...2 |
---|---|
Sampling rate [Hz] | 120 |
Measuring range [m] | 0.05...1 |
---|---|
Sampling rate [Hz] | 180 |
Parameter setting options | Distance / reflectivity; hysteresis / window; Sensitivität; current/voltage output; Sequence modulation to avoid mutual interference by similar sensors |
---|
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1.3 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Smart Sensor: Sensor Identification; Binary Data Channel; Process Value; Sensor Diagnosis | ||||||||
SIO mode | yes | ||||||||
Required master port type | A | ||||||||
Min. process cycle time [ms] | 5 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; operating hours counter; switching cycles counter | ||||||||
Supported DeviceIDs |
|
||||||||
Note |
|
Ambient temperature [°C] | -25...55 | ||
---|---|---|---|
Note on ambient temperature |
|
||
Storage temperature [°C] | -30...80 | ||
Protection | IP 65; IP 67 |
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Laser protection class | 1 | ||||||||||
Notes on laser protection |
|
||||||||||
MTTF [years] | 258 | ||||||||||
UL approval |
|
Weight [g] | 134.8 |
---|---|
Housing | rectangular with M18 thread |
Dimensions [mm] | 61.7 x 22.5 x 45.2 |
Thread designation | M18 x 1 |
Materials | housing: stainless steel (316L/1.4404); PPSU; ABS; PMMA; PBT / PC; EPDM; front pane: PMMA |
Lens alignment | side lens |
Display |
|
||||
---|---|---|---|---|---|
Operating elements |
|
Items supplied |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Connector: 1 x M12; coding: A |
---|
|
|
---|
Hysteresis graph for distance measurement / operating mode: FINE
|
|
---|
Hysteresis graph for distance measurement / operating mode: STD
|
|
---|
Hysteresis graph for distance measurement / operating mode: FAST
|
|
---|
|
|
---|
hysteresis curve for object reflectivity
|
|
---|
Parameter | Setting range | Factory setting |
SEL1 | Dist / Refl | Dist |
OU1 | Hno, Hnc, Fno, Fnc.OFF | Hno |
SP1 [mm] | 50...2000 | 1000 |
SP1 [%] | 6...900 | 10 |
nSP1 [mm] | 50...2000 | 900 |
FSP1 [cm] | 50...2000 | 1100 |
SF1 [mm] | 10...500 | 50 |
bSP1 [%] | 6...900 | 40 |
dSP1 [%] | 6...900 | 30 |
SF1 [%] | 1...100 | 10 |
dS1 [s] | 0…0.1…5 | 0 |
dr1 [s] | 0…0.1…5 | 0 |
SEL2 | Dist / Refl | Dist |
OU2 | Hno, Hnc, Fno, Fnc, OFF | Hno |
SP2 [cm] | 50…2000 | 2000 |
SP2 [%] | 6…900 | 6 |
ASP [mm] | 0…2200 | 0 |
ASP [%] | 0…999 | 0 |
AEP [mm] | 0…2200 | 2000 |
AEP [%] | 0…999 | 100 |
nSP2 [mm] | 50…2000 | 1800 |
FSP2 [mm] | 50…2000 | 2000 |
SF2 [mm] | 10…500 | 50 |
bSP2 [%] | 6…900 | 20 |
dSP2 [%] | 6…900 | 10 |
SF2 [%] | 1…100 | 10 |
dS2 [s] | 0…0.01...5 | 0 |
dr2 [s] | 0…0.01...5 | 0 |
dSO [s] | 0…0.01...5 | 0.1 |
diS | On / OFF | On |
colr | rEd; GrEn; r1ou; G1ou; r2ou; G2ou; r-12; G-ou | G1ou |
P-n | PNP,NPN | PNP |
OPEr (operating mode) | FINE,STD, FAST | FINE |
SEQ | auto; S1...S5 | auto |
The values apply at | |
Extraneous light on the object | < 10 klx |
constant ambient conditions | 23 °C / 960 hPa |
minimum power-on time in minutes | 15 |