Type of light | red light |
---|---|
Laser protection class | 1 |
Housing | rectangular |
Operating voltage [V] | 10...30 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 0.3 |
Type of light | red light |
Wave length [nm] | 630 |
Typ. lifetime [h] | 50000 |
Number of inputs and outputs | Number of digital inputs: 1; Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Inputs | Laser On/ Off |
---|---|
Number of digital inputs | 1 |
Total number of outputs | 2 | |
---|---|---|
Electrical design | PNP/NPN; (parameterisable) | |
Number of digital outputs | 1 | |
Output function | normally open / normally closed; (parameterisable) | |
Max. voltage drop switching output DC [V] | 2.2 | |
Permanent current rating of switching output DC [mA] | 100 | |
Switching frequency DC [Hz] | 150 | |
Notes on switching frequency [Hz] |
|
|
Number of analogue outputs | 1 | |
Analogue current output [mA] | 4...20; (IEC61131-2) | |
Max. load [Ω] | 500 | |
Analogue voltage output [V] | 0...10; (IEC 61131-2) | |
Min. load resistance [Ω] | 5000 | |
Short-circuit protection | yes | |
Overload protection | yes |
Range adjustable | yes |
---|---|
Max. light spot diameter [mm] | 1 |
Light spot dimensions refer to | at maximum range |
Measuring range [m] | 0.05...0.5; (6...90% remission) |
---|
Temperature compensation | yes |
---|---|
Linearity error of analogue output [%] | ±0,22 |
Notes on the accuracy / deviation | The indicated values are reached after a warm-up time of 20 minutes. |
Repeatability [mm] | 0.3 |
---|---|
Resolution [mm] | 0,3 |
Repeatability [mm] | 1 |
---|---|
Resolution [mm] | 0,5 |
Parameter setting options | hysteresis / window / 2-point; Switch-on and switch-off delay; switch-on operations; Teach function; filter; light-on/dark-on mode; laser switch-off; Type of operation |
---|
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Measuring and Switching Sensor, 1 channel, Identification and Diagnosis, Sensor Control, Teach two value, Locator, ProductURI | ||||||||
SIO mode | yes | ||||||||
Required master port type | A | ||||||||
Min. process cycle time [ms] | 3.2 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; operating hours counter | ||||||||
Supported DeviceIDs |
|
||||||||
Note |
|
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -10...65 |
Protection | IP 65; IP 67 |
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||||
Shock resistance |
|
||||||||||||
Laser protection class | 1 | ||||||||||||
Notes on laser protection |
|
||||||||||||
MTTF [years] | 552 | ||||||||||||
UL approval |
|
Weight [g] | 127.3 |
---|---|
Housing | rectangular |
Dimensions [mm] | 51 x 51 x 17 |
Materials | housing: diecast zinc; front pane: plastics |
Tightening torque [Nm] | 5 |
Display |
|
||||||
---|---|---|---|---|---|---|---|
Teach function | yes |
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Connection | Connector: 1 x M12; coding: A |
---|