Additional software, firmware and documentation is available at ifm3d.com.
Application | ODS (obstacle detection) for collision avoidance |
---|
Operating voltage [V] | 19.2...28.8 DC |
---|---|
Max. current consumption [mA] | 3025; (625 + (n x 800) n = number of cameras) |
Power consumption [W] | 40.8; (15 + n x 8,6; n = number of cameras) |
Number of CAN interfaces | 1 |
---|---|
Number of Ethernet interfaces | 2 |
Number of USB interfaces | 2 |
Protocol | free protocol |
---|
Transmission standard | 1GBase-T | ||||
---|---|---|---|---|---|
Transmission rate | 1000 MBit/s | ||||
Protocol | TCP/IP | ||||
Factory settings |
|
Transmission standard | FPD-Link | |
---|---|---|
Connector type | HFM (Mini-FAKRA) | |
Note on interfaces |
|
Connector type | Mini-USB; type A |
---|---|
Version | 2.0; 3.0 |
Ambient temperature [°C] | -10...40 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 50 |
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
Electrical protection |
|
Weight [g] | 978.131 |
---|---|
Dimensions [mm] | 126.5 x 29 x 180.4 |
Materials | housing: aluminium |
Tightening torque [Nm] | < 5.5 |
Processor | CPU: Dual-Core NVIDIA Denver 2 64 Bit ; ARM Cortex A57; GPU: NVIDIA Pascal 256 CUDA Cores (1,3 TFLOPs) SOM: Nvidia Jetson TX2 4GB Module |
---|---|
RAM | 4GB 128-bit LPDDR4, 1600 MHz - 51.2 GB/s |
Mass storage | 16GB eMMC 5.1 Flash |
Pack quantity | 1 pcs. |
---|
Port 0 | Port 1 | Port 2 | Port 3 | Port 4 | Port 5 | |
example 1 | camera 1 (3D) | camera 2 (3D) | camera 1 (2D) | camera 2 (2D) | camera 3 (3D) | camera 4 (3D) |
example 2 | camera 1 (2D) | camera 2 (2D) | camera 1 (3D) | camera 2 (3D) | camera 3 (2D) | camera 4 (2D) |
example 3 | camera 1 (3D) | camera 2 (3D) | camera 3 (3D) | camera 4 (3D) | camera 5 (3D) | camera 6 (3D) |
ports 0 and 1, 2 and 3, 4 and 5 must be assigned to the same type of image sensor. | |
please note the different 3D image sensor types 38k and VGA when connecting the cameras. |
object / object height | camera heads | mounting position | typical detection range * |
fork on ground | O3R225 105° | 20...30 cm | 1.3 m |
O3R225 105° | 55...60 cm | 1.5 m | |
O3R222 60° | 55...60 cm | 2.5 m | |
fork cantilevered | O3R225 105° | 20...30 cm | 2.1 m |
O3R225 105° | 55...60 cm | 2.1 m | |
O3R222 60° | 55...60 cm | 3.0 m | |
7 cm cube (18%) | O3R225 105° | 20...30 cm | 1.6 m |
O3R225 105° | 55...60 cm | 1.6 m | |
O3R222 60° | 55...60 cm | 2.5 m |
* test -conditions : | |
indoor | |
speed : ≤ 2 m/s | |
sealed, slightly inhomogeneous surface |