Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/2 external thread |
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Measuring element | ceramic-capacitive pressure measuring cell | |||
Temperature monitoring | yes | |||
Application | flush mountable for industrial applications; for industrial applications | |||
Media | viscous media and liquids with suspended particles; Liquids; other media on request | |||
Medium temperature [°C] | -25...110; (flush mount zero-leak using metal-to-metal seal. for permissible temperatures of other sealing versions, see sealing materials under “Accessories”) | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Vacuum resistance [mbar] | -1000 | |||
Type of pressure | relative pressure; vacuum | |||
No dead space | yes |
Operating voltage [V] | 9.6...30 DC |
---|---|
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Integrated watchdog | yes |
Current consumption [mA] | 3.5...21.5 |
---|---|
Power-on delay time [s] | < 1 |
Current consumption [mA] | < 30 |
---|---|
Power-on delay time [s] | < 0.5 |
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Total number of outputs | 2 |
---|---|
Output signal | analogue signal; IO-Link (configurable) |
Number of digital outputs | 1; (IO-Link) |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable; 1:5) |
Max. load [Ω] | (Ub - 9,6 V) / 21,5 mA; 670 Ω (Ub = 24 V) |
Short-circuit proof | yes |
Overload protection | yes |
Measuring range |
|
|||||||||
---|---|---|---|---|---|---|---|---|---|---|
Analogue start point |
|
|||||||||
Analogue end point |
|
|||||||||
In steps of |
|
|||||||||
Factory setting |
|
Measuring range |
|
---|
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1) |
---|---|
Characteristics deviation [% of the span] | < ± 0,5; (linearity incl. hysteresis and repeatability, limit value setting to DIN EN IEC 62828-1) |
Linearity deviation [% of the span] | < ± 0,15; (Turn down 1:1) |
Hysteresis deviation [% of the span] | < ± 0,15; (Turn down 1:1) |
Long-term stability [% of the span] | < ± 0,1; (Turn down 1:1; per year) |
Temperature coefficient zero point [% of the span / 10 K] | < ± 0,1 (-25...85 °C) < ± 0,3 (85...110 °C) |
Temperature coefficient span [% of the span / 10 K] | < ± 0,1 (-25...85 °C) < ± 0,3 (85...110 °C) |
Accuracy [K] | ± 2.5 K + (0.045 x (ambient temperature - medium temperature)) |
---|
Damping process value dAP [s] | 0...99.99 |
---|---|
Damping for the analogue output dAA [s] | 0...99.99 |
Step response time analogue output [ms] | 12 |
---|
Step response time analogue output [ms] | 3 |
---|
Dynamic response T05 / T09 [s] | < 10 / < 25; (DIN EN 60751 water; > 0,9 m/s) |
---|
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Smart Sensor ED2: Identification and Diagnosis (0x4000), Measurement Data Channel (0x800A) | ||||||||
SIO mode | no | ||||||||
Required master port type | A; (when pin 2 not connected: B) | ||||||||
Min. process cycle time [ms] | 3.5 | ||||||||
IO-Link resolution pressure [bar] | 0.002 | ||||||||
IO-Link resolution temperature [K] | 0.2 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; internal temperature | ||||||||
Supported DeviceIDs |
|
Ambient temperature [°C] | -25...90 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 68; IP 69 |
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
||||||
MTTF [years] | 427 | ||||||
UL approval |
|
Weight [g] | 76 |
---|---|
Materials | stainless steel (316L/1.4435); stainless steel (316L/1.4404); PA; PTFE; FKM |
Materials (wetted parts) | stainless steel (316L/1.4435); Al2O3 (ceramics); surface characteristics : Ra < 0,4 / Rz 4; PTFE; (FKM for sealing with seal DIN EN ISO 1179-2, see operating instructions) |
Min. pressure cycles | 100 million |
Tightening torque [Nm] | 25 |
Process connection | threaded connection G 1/2 external thread |
Display |
|
---|
Items supplied |
|
||||||
---|---|---|---|---|---|---|---|
Accessories (optional) |
|
Pack quantity | 1 pcs. |
---|
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|