The application area of the device depends on the base frequency used and the country in which it is operated. You will find an overview in the operating instructions and here
Communication interface | IO-Link |
---|---|
Housing | rectangular |
Dimensions [mm] | 80 x 80 x 45 |
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Radio approval for | EU/RED; USA; Canada | |
---|---|---|
Note on radio approval |
|
Operating voltage [V] | 10...30 DC; (to SELV/PELV ; energy-limited circuits according to IEC/UL 61010-1 3rd ed. cl. 9.4) |
---|---|
Current consumption [mA] | < 300; (mean value: 150 mA) |
Power consumption [W] | 21; (maximum) |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 1000 |
Operating frequency [GHz] |
|
|
---|---|---|
Maximum radiated average spectral density EIRP [dBm/MHz] |
|
|
Radiated peak power EIRP [dBm] |
|
Total number of inputs and outputs | 3 |
---|
Inputs |
|
---|
Total number of outputs | 2 | ||||
---|---|---|---|---|---|
Output signal |
|
||||
Short-circuit protection | yes | ||||
Type of short-circuit protection | pulsed | ||||
Overload protection | yes |
Analogue current output [mA] | 4...20, invertible; (scalable) |
---|---|
Max. load [Ω] | 500; (< 250 Ω: Ub 16...30 V DC; 250...500 Ω: Ub 18...30 V DC) |
Analogue voltage output [V] | 0...10, invertible; (scalable) |
Min. load [Ω] | 2000 |
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Range [m] | 0.1...50; (referred to a 10 cm corner reflector) | ||||
---|---|---|---|---|---|
Angle of aperture cylindrical [°] |
|
Measuring range [m] | 0.1...50; (see diagram:) |
---|---|
Sampling rate [Hz] | 20...100 |
Hysteresis [mm] | 5; (parameterisable) |
---|---|
Temperature coefficient analogue output [% of the span / 10 K] | ± 0,1 |
Repeatability analogue output [% of the span] |
|
|
---|---|---|
Linearity error of analogue output [% of the span] |
|
|
Precision analogue output [% of the span] |
|
Parameter setting options | only via IO-Link |
---|
Communication interface | IO-Link | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Transmission type | COM3 (230,4 kBaud) | ||||||||||||||||
IO-Link revision | 1.1 | ||||||||||||||||
SDCI standard | IEC 61131-9 | ||||||||||||||||
Profiles |
|
||||||||||||||||
SIO mode | yes | ||||||||||||||||
Required master port type | A | ||||||||||||||||
Min. process cycle time [ms] | 3.2 | ||||||||||||||||
IO-Link process data (cyclical) |
|
||||||||||||||||
IO-Link functions (acyclical) | application specific tag; operating hours counter; number of trigger events; internal temperature; ROI setting | ||||||||||||||||
Supported DeviceIDs |
|
Ambient temperature [°C] | -40...80 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -40...85 | |
Protection | IP 65; IP 66; IP 67; IP 69K; (with mounted connectors or protective caps) |
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Impact resistance |
|
||||||||||||
Vibration resistance |
|
||||||||||||
Shock resistance |
|
||||||||||||
Continuous shock resistance |
|
||||||||||||
Fast temperature change |
|
||||||||||||
Salt spray test |
|
||||||||||||
Electrical protection |
|
||||||||||||
MTTF [years] | 53 | ||||||||||||
UL approval |
|
Weight [g] | 412.15 |
---|---|
Housing | rectangular |
Mounting | flush mountable |
Dimensions [mm] | 80 x 80 x 45 |
Materials | housing: PA; radome: PEI; Sealing: HNBR |
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Connection | Connector: 1 x M12; coding: A |
---|
Detection zone
|
|
---|
Operating mode | standard | Long range, high velocity | High switching frequency |
max. distance | 0.1...20 m | 0.25...50 m | 0.1...20 m |
distance resolution | 100 mm | 320 mm | 100 mm |
distance accuracy | ± 5 mm | ± 15 mm | ± 5 mm |
max. velocity | ± 6 m/s | ± 15 m/s | ± 15 m/s |
velocity resolution | ± 0.35 m/s | ± 0.38 m/s | |
speed accuracy | ± 0.01 m/s | ± 0.04 m/s | ± 0.20 m/s |
Switching frequency | 20 Hz | 20 Hz | 100 Hz |
distance | referred to a 10 cm corner reflector |
Resolution | for the detection of two objects of the same size |
accuracy | for a strong, point-shaped target |