The LDH oil humidity sensor continuously measures the relative humidity and temperature of the oil. This enables plant operators to carry out condition-based changes and maintenance. It allows the medium to be used with maximum efficiency while avoiding plant damage due to reduced cooling or lubricating action. Corrosion and cavitation caused by free water can also be effectively prevented.
Thanks to the G1/2 thread and standardised M12 connector the LDH can be put into operation easily and correctly, and with the IO-Link technology the data can be conveniently used for IT-based condition monitoring.
The stainless steel housing permanently withstands the harshest conditions of the operating environment.