• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IIoT solutions
  3. IIoT hardware
  4. IIoT controllers
  5. AE3100

IIoT controller

AE3100

IIoT Controller IP20 1S

IIoT controller

AE3100

IIoT Controller IP20 1S

  • 2-in-1: cloud connector and powerful controller
  • Plug & play access to the I/O level via Ethernet
  • Can be mounted on the DIN rail in different orientations
  • Powerful technology for demanding applications
  • Perfect IO-Link integration
  • ce
  • ukca
Product characteristics
Communication interface Ethernet; USB
Application
Application freely programmable edgeDevice for industrial applications
Electrical data
Operating voltage [V] 18...32 DC; (PELV)
Nominal voltage DC [V] 24
Power consumption [W] 14; (max. power for USB devices: 1,5 A / 5 V)
Reverse polarity protection yes
Software / programming
Parameter setting options CODESYS 3.5
PLC function to IEC 61131-3 yes
Interfaces
Communication interface Ethernet; USB
Number of Ethernet interfaces 4
Number of USB interfaces 2
Ethernet
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Connector type RJ45
Protocol EtherNet/IP; PROFINET; EtherCAT; Modbus TCP; OPC UA; IoT (MQTT, HTTP, Cloud connectors)
USB
Transmission rate < 480 MBit/s
Connector type type A
Version USB 2.0
Note on interfaces
Output current limitation: 1,5 A
Output current, total: 1,5 A
Operating conditions
Ambient temperature [°C] -25...55
Note on ambient temperature
2000 m: 55 °C
3000 m: 50 °C
Storage temperature [°C] -25...85
Max. relative air humidity [%] 90; (non condensing)
Max. height above sea level [m] 3000
Protection IP 20
Pollution degree 2
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-3
Mechanical data
Weight [g] 685
Type of mounting DIN rail mounting
Materials housing: diecast aluminium passivated; stainless steel
Displays / operating elements
Display
3 LED, three-colour
Hardware
Processor ARM 64 Bit Quad Core 1,2 GHz
RAM 1 GByte RAM
Mass storage 8 GByte Flash
Removable storage Micro SD card; SD; SDHX; SDXC; USB interface
Data memories
Real-time clock yes; UTC, battery buffered
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection - Ethernet
Connector: 4 x RJ45
Electrical connection - USB
Connector: 2 x type A
Electrical connection - power supply
Connector: 1 x Cage clamp