• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. Fieldbus components
  4. IO-Link - Masters for field applications in the food industry
  5. AL1421

IO-Link master with EtherNet/IP interface

AL1421

IO-Link Master PFL EIP 4P IP69K

IO-Link master with EtherNet/IP interface

AL1421

IO-Link Master PFL EIP 4P IP69K

  • Daisy-chain power supply with standardised L-coded M12 connection technology
  • Configurable current limitation for each port to ensure safe operation
  • Voltage and current measurement per port for energy monitoring
  • Connection of actuators up to 2 A
  • For connection of up to four IO-Link devices
  • ce
  • ukca
  • ethn_ip
  • iolink
  • cul
Application
Application hygienic systems; I/O modules for field applications
Daisy-chain function power supply; fieldbus interface
Electrical data
Operating voltage [V] 20...28 DC; (US ; to SELV/PELV)
Current consumption [mA] 300...3900; (US)
Protection class III
Additional voltage supply [V] 20...30 DC; (UA)
Actuator supply UA
Max. current load total [A] 8
Current rating per port [A] 2; (adjustable: 0...2; Factory setting: 2)
Sensor supply US
Max. current load total [A] 3.6
Current rating per port [A] 2; (adjustable: 0...2; Factory setting: 0,45)
Inputs / outputs
Total number of inputs and outputs 12; (configurable)
Number of inputs and outputs Number of digital inputs: 4; Number of digital outputs: 8
Inputs
Number of digital inputs 4; (IO-Link Port Class B: 4 x 1)
Switching level high [V] 11...30
Switching level low [V] 0...5
Digital inputs protected against short circuits yes
Outputs
Number of digital outputs 8; (IO-Link Port Class B: 4 x 2)
Short-circuit proof yes
Actuator supply UA
Max. current load per output [mA] 2000
Sensor supply US
Max. current load per output [mA] 2000
Interfaces
Communication interface Ethernet; IO-Link
Ethernet - EtherNet/IP
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Protocol EtherNet/IP
Factory settings
IP address: 192.168.1.250
subnet mask: 255.255.255.0
gateway IP address: 0.0.0.0
MAC address: see type label
Note on interfaces
DHCP, BOOTP, static
DLR (Device Level Ring)
Supported network topologies: line
ring
IO-Link Master
Transmission type COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud)
IO-Link revision 1.1
Number of ports class B 4
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -25...85
Max. relative air humidity [%] 90
Protection IP 65; IP 66; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
Protection rating (NEMA 250) 6P
Pollution degree 2
Chemical media
ISO 16750-5 HLP, CC, DB, DC, DD, CA
NEMA 250 5.13.1 AA
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-4
Shock resistance
DIN EN 60068-2-27
Vibration resistance
DIN EN 60068-2-64 2009-04
DIN EN 60068-2-6 2008-10
MTTF [years] 60
Mechanical data
Weight [g] 351.8
Materials housing: PA grey; socket: stainless steel (316L/1.4404)
Sealing material EPDM
Accessories
Items supplied
Protective cap: 1 x M12, stainless steel, E12542
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.