• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Speed sensors
  4. Compact speed monitors
  5. DI6004

Compact evaluation unit for speed monitoring

DI6004

DGA4012-WRKG/IO/US

Compact evaluation unit for speed monitoring

DI6004

DGA4012-WRKG/IO/US

  • Reliable non-contact monitoring of the rotational speed with regard to underspeed
  • 2 in 1: speed sensor and evaluation in one compact housing
  • Easy setting of the switch point via teach button or IO-Link
  • Reduced installation complexity
  • With IO-Link for transmission of signals and diagnostic data
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (parameterisable)
Sensing range [mm] 12
Communication interface IO-Link
Housing threaded type
Dimensions [mm] M18 x 1 / L = 75
Application
Special feature Gold-plated contacts
Application evaluation of rotating and linear movements with regard to underspeed; blocking
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 15
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Factory setting
Electrical design: PNP
Output function: normally open
switch point: 100 Imp/min
Output OUT2: Pulse output
Short-circuit protection yes
Overload protection yes
switching output (OUT1)
Output signal switching signal
Permanent current rating of switching output DC [mA] 250
Pulse output / switching output (OUT2)
Output signal pulse signal; switching signal; (parameterisable)
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] < 500
Pulse output external evaluation of the damping pulses
Detection zone
Sensing range [mm] 12
Measuring/setting range
Measuring range [Imp/min] 1...32000
Setting range [Imp/min] 3...24000
Measuring principle inductive
Accuracy / deviations
Correction factor stainless steel: 0.7 / brass: 0.5 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 10
Hysteresis [% of Sp] 10...30
Repeatability IO-Link [%] 1; (of the final value of the measuring range)
Temperature drift ± 10 %; (of the final value of the measuring range)
Response times
Start-up delay [s] 0...15; (In steps of: 1 s; Default: 10 s)
Max. damping frequency [Imp/min] 60000
IO-Link
Start-up delay [s] 0...30; (In steps of: 100 ms; Default: 10 s)
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Measuring and Switching Sensor, high resolution, 1 channel, Identification and Diagnosis, Locator, ProductURI
SIO mode yes
Required master port type A
Min. process cycle time [ms] 3.7
IO-Link process data (cyclical)
function bit length
process value 32
device status 4
binary switching information 2
IO-Link functions (acyclical) switch-on cycle counter; operating hours counter; internal temperature; application specific tag
Supported DeviceIDs
Type of operation DeviceID
default 1444
Note
For further information please see the IODD PDF file under "Downloads"
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 65; IP 66; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN55011 class B
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz)
50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 100 g 11 ms half-sine; 3 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-27 40 g 6 ms; 4000 shocks each in every direction of the 3 coordinate axes
Fast temperature change
EN 60068-2-14 Na TA = -25°C; TB = 80°C; t1 = 30 min; t2 = <10 s 50 cycles
Salt spray test
EN 60068-2-52 Kb severity level 5 (4 test cycles)
MTTF [years] 467
UL approval
Ta -25...70 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A041
File number UL E174191
Mechanical data
Weight [g] 52.7
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1 / L = 75
Thread designation M18 x 1
Materials housing: stainless steel (316L/1.4404); sensing face: PBT; LED window: PEI; lock nuts: stainless steel (316L/1.4404)
Tightening torque [Nm] 35
Displays / operating elements
Display
operation 4 x LED, green
switching output 4x LED, yellow
error message 4x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated