• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IO-Link
  3. IO-Link accessories / connection technology
  4. IO-Link converter
  5. DP2200

Evaluation system and display for analogue signals

DP2200

Analog Threshold Displ./4-20mA

Evaluation system and display for analogue signals

DP2200

Analog Threshold Displ./4-20mA

  • For the reliable limit value monitoring of analogue sensors
  • Clearly visible LED display with red/green colour change
  • Compact housing with high protection rating
  • User-friendly communication and parameterisation via IO-Link
  • Reliable signal conversion of analogue measured values in IO-Link
  • ce
  • ukca
  • cul
  • iolink
Application
Application decentralised display, preprocessing and conversion of analogue signals
Electrical data
Operating voltage [V] 18...30 DC; (to SELV/PELV)
Nominal voltage DC [V] 24
Current consumption [mA] 30...900
Max. current load total [A] 0.8
Inputs / outputs
Number of inputs and outputs Number of analogue inputs: 1; Number of digital outputs: 1; Number of analogue outputs: 1
Inputs
Sensor supply of the inputs from operating voltage
Number of analogue inputs 1
Analogue input (current) [mA] 4...20
Outputs
Number of digital outputs 1
Voltage range DC [V] 10...30
Output function normally open / normally closed; (parameterisable)
Max. current load per output [mA] 50
Number of analogue outputs 1
Analogue current output [mA] 4...20
Resolution of analogue output 10 Bit
Accuracy / deviations
Accuracy 0.75; (% of the final value of the measuring range analogue output)
Interfaces
Communication interface IO-Link
Supported DeviceIDs
Type of operation DeviceID
default 610
IO-Link Device
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor
SIO mode yes
Required master port type A
Process data analogue 1
Process data binary 1
Min. process cycle time [ms] 3
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -25...70
Max. relative air humidity [%] 90; (linearly decreasing to 50 % (40 °C); non condensing)
Max. height above sea level [m] 4000
Protection IP 67
Pollution degree 2
Tests / approvals
MTTF [years] 373
Mechanical data
Weight [g] 108
Dimensions [mm] 63 x 30 x 24
Materials PA
Displays / operating elements
Display
switching status LED, yellow
operation LED, green
7-segment LED display, red/green 4-digit parameterisable
digit height 6,8 mm
digit width 3,8 mm
Accessories
Accessories (optional)
mounting clip
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A
Electrical connection - socket
Connector: 1 x M12; coding: A