• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Programming and communication cables
  4. Programming and communication cables
  5. EC2099

USB connection cable

EC2099

R360/Cable/PDM_NG-USB

USB connection cable

EC2099

R360/Cable/PDM_NG-USB

  • Reliable connection of displays and dialogue modules
  • With USB socket for installation in control panel or dashboard
  • For use in mobile machines and vehicles
  • Protective cap for USB socket with high protection rating
  • Suited for control cabinet installation in industrial applications
  • ce
  • ukca
Application
Special feature Screened cable
Design for process and dialogue modules PDM360 NG
Application USB socket for installation in control panel or dashboard
Operating conditions
Protection IP 67
Mechanical data
Weight [g] 93.55
Accessories
Items supplied
Protective caps: IP 67, for USB socket
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: B
Electrical connection
Connection Cable: 1.5 m, PVC, black, Ø 5 mm, shielded; twisted; 5 x 0.25 mm² / AWG 24
Electrical connection - socket
Connector: 1 x USB