• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket for energy supply for field modules
  5. EVF620

Connecting cable with socket

EVF620

ADOAE050VAS0050P05

Connecting cable with socket

EVF620

ADOAE050VAS0050P05

  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Design power cable, L-coded
Application Use in wet areas and in the food and beverage industry
Free from silicone yes
Electrical data
Operating voltage [V] 63 DC
Protection class III
Max. current load total [A] 16
Operating conditions
Ambient temperature [°C] -25...100
Note on ambient temperature
cULus: …65 °C
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 69K
Mechanical data
Weight [g] 8970
Moulded-body material PP
Material nut stainless steel (316L/1.4404)
Sealing material EPDM
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 1 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 50 m, MPPE, Halogen-free, grey, Ø 10.1 mm; 5 x 2.5 mm² (141 x Ø 0.15 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: L; Moulded body: PP, grey; Locking: stainless steel (316L/1.4404); Sealing: EPDM; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm