• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for energy supply for field modules
  5. EVF621

Connection cable

EVF621

VDOGE050VAS0,25P05STGE050VAS

Connection cable

EVF621

VDOGE050VAS0,25P05STGE050VAS

  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Design power cable, L-coded
Application Use in wet areas and in the food and beverage industry
Free from silicone yes
Electrical data
Operating voltage [V] 63 DC
Protection class III
Max. current load total [A] 16
Operating conditions
Ambient temperature [°C] -25...100
Note on ambient temperature
cULus: …65 °C
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 69K
Mechanical data
Weight [g] 107.2
Moulded-body material PP
Material nut stainless steel (316L/1.4404)
Sealing material EPDM
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 1 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.25 m, MPPE, Halogen-free, grey, Ø 10.1 mm; 5 x 2.5 mm² (141 x Ø 0.15 mm )
Electrical connection - plug
Connector: 1 x M12, straight; coding: L; Moulded body: PP, grey; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm