• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IIoT solutions
  3. moneo
  4. moneo on-premises
  5. QM9102

licence for the software package for setting up a condition monitoring application

QM9102

moneo RTM package License

licence for the software package for setting up a condition monitoring application

QM9102

moneo RTM package License

  • Package with all software licences required for a condition monitoring application
  • Manufacturer-independent status indication and parameter setting of IO-Link devices
  • Visualisation of live process data and extensive data analyses in the monitoring table
  • Early detection of damages through alarm when thresholds are exceeded
  • Detailed damage assessment via raw data recordings from vibration sensors
Learn more
Application
Application
condition monitoring by means of vibration diagnosis e.g. on motors of fans or pumps
advanced vibration analysis within the condition monitoring via moneo RTM
monitoring of applications with VVB vibration sensors
Content description
IIoT platform as basis for moneo applications
parameter setting software for the set-up and diagnosis of IO-Link units
real-time maintenance software for condition monitoring and analysis
data interface to ifm IO-Link masters
150 information points for the transmission of the process values
includes the licences for the communication interface for ifm VSE diagnostic electronics and ifm IO-Link master
Current and future edgeConnect modules for smart ifm units are supported.
Configuration
creation of event based rules for recording vibration raw data
deactivation of rules in case of maintenance
Connectivity
IO-Link sensors
for all available moneo edgeConnect modules for the connection of smart ifm units
includes the communication interface for ifm VSE diagnostic electronics and ifm IO-Link master
Data management
logical conjunction of process values by means of calculated values
Fully automated recording of vibration raw data for advanced diagnostics
flexible selection of formats for the download of data
download of raw data
Monitoring
detecting and analysing process data
condition monitoring in real time (Real Time Maintenance)
analysis of specific frequencies for advanced vibration diagnostics
Parameter setting
cross-manufacturer parameter setting of IO-Link devices (from IO-Link v1.1)
parameter setting of ifm IO-Link masters
network and point-to-point programming
User interface
visualisation of vibration data in the time and frequency range
Software / programming
Language German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Russian
Data carrier download
Included licences moneo OS license; moneo RTM license; moneo RTM-AVA raw data license; moneo configure license; edgeConnect AL license; edgeConnect VSE license; moneo infopoint license (150 x); (for use with moneo appliance QHA200 or a Windows installation)
Type of licence package licence
Licence class full version
Mechanical data
Weight [g] 0.001