• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Industrial communication
  3. Fieldbus components
  4. IO-Link starter kits
  5. ZZ2720

IO-Link LW2720 starter kit

ZZ2720

LW2720 STARTER KIT

IO-Link LW2720 starter kit

ZZ2720

LW2720 STARTER KIT

  • Intuitive set-up and visualisation of the measured data using the ifm Vision Assistant software
  • Experience IO-Link now and enjoy the attractive bargain price
article can only be ordered once per customer
article is delivered with parameter setting software moneo configure free
Mechanical data
Weight [g] 1033
Accessories
Items supplied
continuous level sensor (non-contact, radar), LW2720
IO-Link master with USB interface, AL1060
USB cable 1 m, M12 B-coded, E12689
Connection cable 0,3 m, M12 A-coded, EVF049
Parameter setting software, moneo configure free
Remarks
Remarks
For additional information, please refer to the data sheets and installation instructions for the components listed above.
Notes article can only be ordered once per customer
Pack quantity 1 pcs.