Extended diagnostic electronics for machine and operating conditions
 
 

 
Now with freely configurable operating hours and event counters.
  • Frequency-selective vibration monitoring of up to 4 measuring points.
  • 2 analogue inputs for additional sensors.
  • Ethernet interface for integration into operational data logging systems.
  • Load meter (impact, vibration, temperature).
  • Pulse rate meter (impacts) and pulse totaliser.

Freely adjustable counter function
In addition to the existing functions such as diagnosis, monitoring and trend memory, up to 12 counters can now be additionally configured and monitored via an alarm threshold. Operating hours, load hours (e.g. due to the exceeding of a vibration value or temperature limit value) as well as pulses per time and in total are counted. The actual operating times and load values are automatically determined and forwarded to a higher-level system. Performance-based measures can then be introduced in SAP via the RTM software, for example. Further new functions are password protection with varying access levels, broadcast search (to localise further VSE units in the network), DHCP option and the extension of the history function by the counter values.

Diagnostic electronics for efector octavis vibration sensors type VSA
VSE100 - Diagnostic electronics for vibration sensors , , 4 sensor inputs 0...10 mA Ethernet interface, IP 20, Ambient temperature 0...70 °C, Combicon

VES003 - Parameter setting software for VSExxx
EC2080 - Patch cable , Cross-over patch cable for the direct connection of process and dialogue modules PDM 360 to a PC Ethernet interface, Cable length 2 m
E30112 - Patch cable , Cross-over patch cable, Cable length 5 m
E30114 - E30114
For further information please refer to the current bulletin (PDF-File 399 kB)