Image resolution 3D [px] | 64 x 48 |
---|---|
Angle of aperture 3D [°] | 40 x 30 |
Max. reading rate [Hz] | 20 |
Operating voltage tolerance [%] | 10 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | peak current pulsed: 3250; typical value: 960 |
Power consumption [W] | 16 |
Protection class | III |
Image sensor | PMD 3D ToF-Chip |
Internal lighting | yes; (infrared: 850 nm invisible radiation LED class 1) |
Number of inputs and outputs | Number of digital inputs: 2; Number of digital outputs: 2 |
---|
Trigger | 24 V PNP (IEC 61131-2 Typ 1) |
---|---|
Number of digital inputs | 2 |
Input circuit of digital inputs | 24 V PNP; (configurable; IEC 61131-2 Typ 1) |
Total number of outputs | 2 |
---|---|
Number of digital outputs | 2; (configurable) |
Output function | 24 V PNP |
Max. voltage drop switching output DC [V] | 1 |
Max. current load per output [mA] | 100 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 300 |
Analogue voltage output [V] | 0...10 |
Min. load resistance [Ω] | 10000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Image resolution 3D [px] | 64 x 48 |
---|---|
Angle of aperture 3D [°] | 40 x 30 |
Max. reading rate [Hz] | 20 |
Parameter setting options | via two pushbuttons and 10-segment display or via PC / notebook with operating software |
---|
Communication interface | Ethernet |
---|
Number of Ethernet interfaces | 1 | ||||
---|---|---|---|---|---|
Transmission standard | 10Base-T; 100Base-TX | ||||
Transmission rate | 10; 100 | ||||
Factory settings |
|
Ambient temperature [°C] | -10...50 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 67 |
MTTF [years] | 55 |
---|
Weight [g] | 1179 |
---|---|
Dimensions [mm] | 123.5 x 75 x 95 |
Materials | housing: diecast aluminium; front pane: PMMA; display window: PC |
Display |
|
---|
Pack quantity | 1 pcs. |
---|
Connector: 1 x M12; coding: D |
Connector: 1 x M12; coding: A |
measuring range / distance | Length | Width | center pixel [mm] | minimum object surface |
500 | 420 | 290 | 7 x 7 | 13 x 13 |
1000 | 840 | 580 | 13 x 13 | 26 x 26 |
1500 | 1260 | 870 | 20 x 20 | 39 x 39 |
2000 | 1680 | 1160 | 26 x 26 | 53 x 53 |
2500 | 2100 | 1450 | 33 x 33 | 66 x 66 |
3000 | 2520 | 1740 | 39 x 39 | 79 x 79 |
3500 | 2940 | 2030 | 46 x 46 | 92 x 92 |
4000 | 3360 | 2320 | 53 x 53 | 105 x 105 |
4500 | 3780 | 2610 | 59 x 59 | 118 x 118 |
5000 | 4200 | 2900 | 66 x 66 | 131 x 131 |
5500 | 4620 | 3190 | 72 x 72 | 144 x 144 |
6000 | 5040 | 3480 | 79 x 79 | 158 x 158 |
For reliable detection the object must be detected by at least 2 x 2 pixels |