Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Rectangular inductive sensors for easy mounting.
 
 

 
Sensors for use in conveying.
  • Corner LEDs clearly visible in any mounted position.
  • Very long sensing ranges up to 40 mm.
  • Integrated clamp.
  • Freely selectable sensing face with 5 positions.
  • Versions in 3-wire and 4-wire technology.

Applications
The new inductive rectangular type IMC (40 x 40 mm) is specially suited for use in conveying. Now, there are also electromagnetic field immune and Teflon-coated units for welding applications.

Versions
The various versions of the IMC design are available in 3-wire or 4-wire technology, with correction factor 1 or specially for welding areas.

Installation
By loosening the adjusting screw, the sensing face can be rotated to 5 different positions and thus be optimally adapted to your applications. The two clearly visible corner LEDs allow the switching status and operating status to be seen even under adverse installation conditions.

IM5115 – Design 40 x 40 x 66 mm, sensing range 20 mm flush mountable, 3-wireIM5116 – Design 40 x 40 x 66 mm, sensing range 35 mm non flush mountable, 3-wireIM5117 – Design 40 x 40 x 66 mm, sensing range 40 mm non flush mountable, 3-wire

IM5123 – Design 40 x 40 x 66 mm, sensing range 20 mm flush mountable, 4-wireIM5134 – Design 40 x 40 x 66 mm, sensing range 35 mm non flush mountable, 4-wireIM5136 – Design 40 x 40 x 66 mm, sensing range 40 mm non flush mountable, 4-wire

IM5128 – Design 40 x 40 x 66 mm, sensing range 20 mm flush mountable, 3-wire, K=1IM5130 – Design 40 x 40 x 66 mm, sensing range 35 mm non flush mountable, 3-wire, K=1IM5131 – Design 40 x 40 x 66 mm, sensing range 40 mm non flush mountable, 3-wire, K=1

IM5132 – Design 40 x 40 x 66 mm, sensing range 20 mm flush mountable, 4-wire, K=1IM5133 – Design 40 x 40 x 66 mm, sensing range 35 mm non flush mountable, 4-wire, K=1IM5135 – Design 40 x 40 x 66 mm, sensing range 40 mm non flush mountable, 4-wire, K=1

IM5119 – Design 40 x 40 x 66 mm, sensing range 20 mm flush mountable, 3-wire, K=1, electromagnetic field immuneIM5120 – Design 40 x 40 x 66 mm, sensing range 35 mm non flush mountable, 3-wire, K=1, electromagnetic field immuneIM5129 – Design 40 x 40 x 66 mm, sensing range 35 mm non flush mountable, 3-wire, K=1, electromagnetic field immune

IM5124 – Design 40 x 40 x 66 mm, sensing range 20 mm flush mountable, 4-wire, K=1, electromagnetic field immune, Teflon-coated housingIM5125 – Design 40 x 40 x 66 mm, sensing range 35 mm non flush mountable, 4-wire, K=1, electromagnetic field immune, Teflon-coated housingIM5126 – Design 40 x 40 x 66 mm, sensing range 40 mm non flush mountable, 4-wire, K=1, electromagnetic field immune, Teflon-coated housing


Further information: Bulletin (PDF-file 243 kB).