Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
M12 ecolink – for hygienic and wet areas in the food industry.
 
 

 
M12 ecolink – the safe connection even in difficult applications.
  • Connection technology meets the M12 standard (EN 61076).
  • Optimum sealing even when mounted without tool.
  • The mechanical end stop protects the O-ring against destruction.
  • Nut secured against shock/vibration due to saw tooth contoured vibration protection.
  • LEDs clearly visible even in cases of high light exposure.

Virtual product presentation
(flash animation)

File with integrated flash player
(EXE file 1.397kB)



Flashanimation



ecolink M12 for demanding applications.
Most applications require special solutions. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. The integrated end stop protects the O-ring against destruction caused by tightening the nut too much. Mounting and removal are carried out without tools. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal.

High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.


Type Jumper, M12, 4-pole

EVT001 - straight, 5 m PVC cableEVT004 - angled, 5 m PVC cableEVT007 - angled, LED, 5 m PVC cable
EVT040 - plug straight, socket straight, 0,3 m PVC cableEVT043 - plug straight, socket straight, 2 m PVC cableEVT045 - plug straight, socket straight, 10 m PVC cable
EVT046 - plug straight, socket angled, 0,3 m PVC cableEVT049 - plug straight, socket angled, 2 m PVC cableEVT051 - plug straight, socket angled, 10 m PVC cable
EVT052 - plug straight, socket angled with LED, 0,3 m PVC cableEVT055 - plug straight, socket angled with LED, 2 m PVC cableEVT057 - plug straight, socket angled with LED, 10 m PVC cable

Further variants and information in the current product brochure (PDF file 517 kB) and bulletin (PDF file 246 kB).