Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Automation package for rising stem valves.
 
 

 
Position feedback for single-seat and double-seat valves.
  • Sensor, adapter and actuating element: all in one set.
  • Reliable fixing even in case of strong vibration in the plant.
  • 80 mm stroke monitoring with 3 programmable switching outputs.
  • Switch point programming via teach pushbuttons and LED feedback.


Installation
This set contains all that is required for automating a rising stem valve. The items supplied cover the rising stem valve sensor, adapter and the actuating element of stainless steel. Quick installation of the adapter and easy switch point teaching by pressing a pushbutton on the sensor reduce the set-up time.

Resistant to vibration
As a result of the optimum distribution of force at the interface from the sensor to the adapter and the adapteractuator transition this system is insensitive to mechanical stress such as vibration.

ZZ0214 - Connection cable 0.3 m pigtail / output function 3 switching outputs, programmable, PNP

Further information: Bulletin (PDF file 305 kB).