Position sensors and object recognition Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
PS7 part seat monitoring for precise and easy monitoring.
 
 

 
Saving money from easy project management and intuitive handling.

Applications

From metal forming and machining to assembly automation, workpiece positioning and gap detection in very harsh operating conditions (dirt, fluids and extreme temperatures) continue to present a challenge for project engineers.

Whether workpiece or tool,pallet or conical spindle insert the success of the machining operation depends on exacting position monitoring with gap distances sometimes down to 0.01mm. As well as reliably detecting and confirming the appropriate gap distances the pneumatic back pressure measurement system is often used to blow the work surface clean.

Advantages and customer benefits
The integrated pneumatic bridge circuit of the PS7 system effectively "de-couples" the measurement result from the inevitable fluctuations in supply pressure. With the aid of the electronic display a highly repeatable bridge setting can be made by adjusting the setting dial. This setting can then be documented - all adjustment and programming procedures for setup,operation and maintenance are easily comprehensible. The PS7 system can be protected both mechanically and electronically against unauthorised access.

 PS7570 - system unit for part seat monitoring