Position sensors and object recognition Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
efector metris: Compressed air meter with display and totalizer function
 
 

 

Click here for more information.

Control of compressed air consumption, leakage monitoring.

Calorimetric measuring method

The compressed air meter detects the standard volume flow (to ISO 2533) directly, eliminating the need to correct for temperature and pressure variation. The high measurement dynamics of the system enables reliable detection of minute quantities, e.g. leakage. High accuracy and repeatability are ensured by the integration of the measurement sensor’s key elements into a defined pipe length.

All information at hand
The integral 4-digit LED display plus the status LEDs allow information to be available at the point of monitoring. Whether critical values relate to peak consumption, present consumption or accumulated consumption, set switch or alarm levels can be accessed and programmed via pushbutton. All settings can be protected using the electronic lock function.

Signal processing
Switching outputs, analogue outputs and pulse outputs are available for signal processing. Parameters are set in the user menu.

 SD6000 - compressed air meter, pipe connection DN15
 SD8000 - compressed air meter, pipe connection DN25
 Virtual product presentation (flash animation)
 File with integrated flash player – EXE file 663 Kbytes

 3D Panorama (Flash-Animation)
Flashanimation efector metris

Remarks:
Please ensure that the current flash plugin (version 5 and above) is installed in your browser. If not, this plugin can be downloaded free of charge from Macromedia. Interested persons who do not want to install the plugin can download a directly executable file (EXE file) with integrated flash player from us.

Operation is normally done using the mouse. Please finish the animation by closing the separate browser window.

Further information: Bulletin (PDF-File 608 kB).