Position sensors and object recognition Fluid sensors and diagnostic systems
DKD and ISO calibration of temperature sensors. efector octavis - the new approach in machine diagnosis. Intelligent temperature sensors with IO-Link. Intuitive handling: Temperature sensors from ifm. Profibus PA pressure transmitter now also with ATEX approval. Pt100 probe sensors with 4-wire connection. Tried-and-tested pressure sensor for a new area of application. New generation of electronic point level sensors. Programming and display unit for IO-Link and EPS sensors. efector octavis - the new approach in machine diagnosis. New submersible pressure transmitter for hydrostatic level measurement. Optimised pressure transmitter with improved accuracy. The microwave sensor – it is all about the echo! Real-time maintenance with efector octavis. Vibration sensor efector octavis. Temperature measurement without calibration – now with Profibus PA. Magnetic-inductive inline flow sensor. Compact temperature sensor efector octavis – the new approach in machine diagnosis. Intuitive handling: Temperature sensors from ifm. Pt1000 probe sensors with new technology. Temperature transmitter with excellent response time. Archive
Bus system AS-Interface Control systems Identification systems

 
Aggressive liquids under control – also in hazardous areas.
 
 

 
Ceramic flow sensors for connection to control monitors.

Resistant
The flow sensors are distinguished by their high resistance to aggressive media. The one-piece sensor housings are completely made of ceramics (aluminium oxide Al2O3, 99.9 %). So they feature a maximum of resistance even outside the medium to be monitored. The designs with G ¼ und G ½ . process connections are available with cable or connector.

Measuring principle
The sensors detect the flow of liquids on the calorimetric measuring principle. Due to the wide monitoring and temperature range they can be used in a variety of applications.

Control monitor
The precise evaluation is made in the external control monitor. Via the LED bargraph display the flow state is indicated. The control monitors are available as a control cabinetmounting version or as Euro card for 19" racks.

 SF2405 - Process connection G 1/4, M12-Plug and socket
 SF2410 - Process connection G 1/4, PUR/PVC cable 6m
 SF3405 - Process connection G 1/2, M12-Plug and socket
 SF3410 - Process connection G 1/2, PUR/PVC cable 6m