|  |
| |
|
|
|
|
|
Ultrasonic flow sensor in robust inline design. |
|
| |
|
 |
|
| |
|

|
|
Provides flow rate, totalising and medium temperature indication. Measuring method The ultrasonic sensor is based on the transit-time difference method. Sonic pulses are propagated against and in flow direction on a defined measuring path and they are detected by sonic sensors. The flow rate can be concluded from the difference of the transit times (in the nanosecond range). Device functions Analogue, binary and pulse outputs offer various possibilities to process sensor data. Flexible programming possibilities allow the sensor to adapt to different conditions. The unit is operated via a robust keypad. A display for flow rate, totalising and medium temperature is also integrated. Installation Installation is effected via R 1/2 and R 3/4 adapters with the inline sensor. The robust aluminium housing is suited for industrial applications with a high protection rating.
SU7000 - Ultrasonic flow sensor, measuring range water 0...50 l/min, process fitting G 3/4
SU7200 - Ultrasonic flow sensor, process fitting G 3/4, display units: l/min, l/h, gal/min, gal/h, °C / °F
SU8000 - Ultrasonic flow sensor, measuring range water 0...100 l/min, process fitting G 1
SU8200 - Ultrasonic flow sensor, process fitting G 1, display units: l/min, l/h, gal/min, gal/h, °C / °F
Further information: Bulletin PDF-File 2.073kB
Remarks: Please ensure that the current flash plugin (version 5 and above) is installed in your browser. If not, this plugin can be downloaded free of charge from Macromedia. Interested persons who do not want to install the plugin can download a directly executable file (EXE file) with integrated flash player from us. Operation is normally done using the mouse. Please finish the animation by closing the separate browser window.
|
|
|
|