Position sensors and object recognition Fluid sensors and diagnostic systems
DKD and ISO calibration of temperature sensors. efector octavis - the new approach in machine diagnosis. Intelligent temperature sensors with IO-Link. Intuitive handling: Temperature sensors from ifm. Profibus PA pressure transmitter now also with ATEX approval. Pt100 probe sensors with 4-wire connection. Tried-and-tested pressure sensor for a new area of application. New generation of electronic point level sensors. Programming and display unit for IO-Link and EPS sensors. efector octavis - the new approach in machine diagnosis. New submersible pressure transmitter for hydrostatic level measurement. Optimised pressure transmitter with improved accuracy. The microwave sensor – it is all about the echo! Real-time maintenance with efector octavis. Vibration sensor efector octavis. Temperature measurement without calibration – now with Profibus PA. Magnetic-inductive inline flow sensor. Compact temperature sensor efector octavis – the new approach in machine diagnosis. Intuitive handling: Temperature sensors from ifm. Pt1000 probe sensors with new technology. Temperature transmitter with excellent response time. Archive
Bus system AS-Interface Control systems Identification systems

 
Scaleable PN2 pressure sensors: Efficiency through flexibility.
 
 

 
Versatility which pays off: Multifunctional world-wide use.

Advantages and special features
Long term stability and highly robust design ensure a trouble-free and reliable operation. The ceramic-capacitive measuring principle with a special support of the measuring diaphragm makes the sensors immune to overload operation and high pressure peaks.

Connectivity
The analogue output from the sensor, which can be set to either 4....20 mA or 0....10 V DC, can be very easily tailored to match the actual measuring range. Parameters ASP (analogue start point) and AEP (analogue end point) enable user-specific setting of the sensor’s zero point and span.

World-wide use for reduced storage
One menu option allows the output logic of the switching function to be changed from positive (pnp) to negative (npn) switching. Another selects the pressure units (bar, KPa/MPa, psi) allowing the OEM to employ the same sensor regardless of the country where the machine is to be installed.

Transparency on site
The 4-digit LED display, which is clearly visible over large distances, is indispensable for setup, maintenance and operation. ifm customers worldwide greatly appreciate this quick and easy machine diagnosis.

 PN2009 - Measuring range -1000 mbar ... 1000 mbar
 PN2028 - Measuring range -12,5 mbar ... 250,0 mbar
 PN2027 - Measuring range -50 mbar ... 1000 mbar
 PN2026 - Measuring range -0,13 ... 2,5 bar
 PN2023 - Measuring range 0 ... 25 bar
 PN2022 - Measuring range 0 ... 100 bar
 PN2021 - Measuring range 0 ... 250 bar
 PN2020 - Measuring range 0 ... 400 bar

Further Information: Bulletin (PDF-File 207 kB).