Position sensors and object recognition
Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Automation package for rising stem valves. Feedback for quarterturn actuators to ATEX category 3G. Non-contact fail-safe inductive sensor. Fail-safe inductive sensor directly detects metal. M12 ecolink – for hygienic and wet areas in the food industry. Compact distance sensor with 75 m range Miniature sensors with MAX power. Time-saving due to innovative fast mounting. O4 – the big brother of O5. Rectangular inductive sensors for easy mounting. Capacitive sensors for detecting granulates. Capacitive sensors ready for use simply by pressing a pushbutton. efector dualis image sensor Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
For the food industry: Sensors for transparent objects.
 
 

 
Detection of PET bottles, glass and transparent packaging materials.

Specialists for filling systems
In the past, the detection of the transparent material PET (polyethylene terephthalate) required complicated adjustment of the sensor to the application. This new system consisting of a retro-reflective sensor with polarisation filter and a very fine prismatic reflector is already ideally adapted for the detection of PET materials and glass. Being a ”plug and play” system, it can be operated at once.

Sealed and resistant
The high protection ratings of IP 68 and IP 69K guarantee absolute ingress resistance, even in applications subject to frequent cleaning processes, for example the food industry. All the materials used, such as ABS housings and glass lenses are particularly suited for these environmental conditions.

High switching frequency
The sensors reach a switching frequency of more than 2,000 Hz. They are therefore particularly suited for very fast processes. This high switching frequency applies over the whole temperature range.

Visible red light / quick and easy mounting
The sensors operate with visible red light. This facilitates alignment during commissioning. The comprehensive range of fixing components made of stainless steel ensure notably time-saving mounting. The complete system is mounted, adjusted and ready for operation in a very short time.

Front lens
 OJ5085 - Retro-reflective sensor with polarisation filter, red light 660 nm, 0.2...1.5m, IP 68 / IP 69 K, II

Side lens
 OJ5086 - Retro-reflective sensor with polarisation filter, red light 660 nm, 0.2...1.5m, IP 68 / IP 69 K, II

Accessories
 E20722 - Prismatic reflector 0,2...1,5 m
 E20991 - Prismatic reflector 0,15...0,4 m
 E20992 - Prismatic reflector 0,15...0,3 m