|  |
| |
|
|
|
|
|
Sensors M12/18/30 for extreme conditions in mobile applications. |
|
| |
|
 |
|
| |
|

|
|
Applications The new efector m units with increased sensing range of the mobile series are specially adapted for use in vehicles. e1-type approval The e1 type approval by the Kraftfahrt-Bundesamt (German Federal Office for Motor Traffic) certifies that the units comply with the automotive standards and can therefore be installed on vehicles without invalidating their operating permit.
Environmental influences The units with stainless steel housings pass environmental tests without problem,for example salt spray test, temperature/humidity cycles, continuous shocks and vibration.
Wide temperature range The permissible application range of the sensors covers -40 °C to +85 °C. Furthermore, the units are insensitive to rapid temperature changes. High ingress-resistance The sensors of the efector m mobile series are distinguished by their superb seal and withstand even high-pressure cleaning without problem. This is evidenced by the protection rating IP 69 K. Wide voltage range A voltage range of 10...60 V ensures that even wide fluctuations in the on-board system do not cause any problems.
Inductive proximity switch M12 - type efector m
IFM205 - nominal sensing range 4mm flush, M12-connector
IFM209 - nominal sensing range 4mm flush, PUR cable 6m
IFM206 - nominal sensing range 7mm non-flush, M12-connector
IFM210 - nominal sensing range 7mm non-flush, PUR cable 6m Inductive proximity switch8 - type efector m
IGM204 - nominal sensing range 8mm flush, M12-connector
IGM206 - nominal sensing range 8mm flush, PUR cable 6m
IGM205 - nominal sensing range 12mm non-flush, M12-connector
IGM207 - nominal sensing range 12mm non-flush, PUR cable 6m Inductive proximity switch M30 - type efector m
IIM208 - nominal sensing range 12mm flush, M12-type
IIM210 - nominal sensing range 12mm flush, PUR cable 6m
IIM209 - nominal sensing range 22mm non-flush, M12-connector
IIM211 - nominal sensing range 22mm non-flush, PUR cable 6m Further information: Bulletin (PDF-File 597 kB).
|
|
|
|