Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
efector valvis: Continuous position sensing for linear valves.
 
 

 
Position feedback for single and double seat valves.

Applications
The efector valvis was designed for feedback of the valve positions on linear valves with a stroke of up to 80 mm. The sensor is fitted over the valve spindle and continuously measures the stroke. Previously selected switch points transmit the actual limits of travel to the controller.

Feedback and diagnosis
The efector valvis signals up to three important valve positions to the controller: valve open, valve closed and any position in-between, e.g. for the seat lift. The resolution of the measuring path of 0.2 mm allows preventive maintenance of the valve disk seals. This way the maintenance intervals can be adapted to the actual wear which in turn increases life and availability.

Easy mounting and adjustment
Using efector valvis means that complex mounting of several individual position sensors is no longer required. Convenient programming of the switch points by simply pushing a button replaces the time-consuming mechanical adjustment to the respective valve positions. Mounting tolerances or sensing ranges do not need to be taken into account any more. This means: Mounting and adjustment in a fraction of the time currently needed.

 IX5006 - Measuring distance 80 mm, Absolute linear measurement, Protection rating IP 67

 Virtual product presentation (flash animation)
 File with integrated flash player – EXE file 522 Kbytes


 
3D Panorama (flash animation)
flash animation efector valvis
Remarks:
Please ensure that the current flash plugin (version 5 and above) is installed in your browser. If not, this plugin can be downloaded free of charge
from Macromedia. Interested persons who do not want to install the plugin can download a directly executable file (EXE file) with integrated flash player from us.

Operation is normally done using the mouse. Please finish the animation by closing the separate browser window.