Position sensors and object recognition
ecolink M12 - the safe connection even in difficult applications. ecolink M12, the safe connection even in ATEX applications. MAXIpower in miniFormat. Now also with laser class 1. New photoelectric design OG-Cube in metal housing with M18 thread. Automation package for rising stem valves. Cylinder sensors for short-stroke cylinders. Full metal inductive sensors: simply unbeatable! M18 laser sensors for highest precision in laser class 1. O5 contrast sensor - for a splash of colour! Open the floodgates! The new OG wetline. Precise C-slot cylinder sensors. Precise type O5 laser sensor with laser class 1. The height of level detection. Fail-safe inductive sensors directly detect metal. M12 ecolink – for applications in particularly harsh environments. Backlights for contour and orientation verification. Detection of conductive media through a wall. PMD technology now also with laser protection class 1 Full metal housing inductive sensors for heavy duty. Full metal inductive sensors for the food industry. OG family on the leash. Optimum cylinder sensors for short-stroke cylinders. Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Short and small: Proximity switches in a new size.
 
 

 
Type M5 and Ø 4 mm smooth sleeve with cable connection.

Short overall length
The housing is only 23 mm long. Thus the proximity switches can also be used where space is at a premium.

High switching frequency
The small sensors reach a switching frequency of more than 2000 Hz. They are therefore particularly suited for very fast processes. This high switching frequency applies to the whole temperature range.

Wide temperature range
The wide temperature range of -25 to 70 °C ensures that the sensors can also be used in areas with considerable temperature fluctuations.

Increased tightening torque
During mounting the stainless steel housing allows a tightening torque which is up to 2 times higher than for standard sensors. This means that already during mounting the user can see that he is installing a highly more robust unit.

IY5051 - Metal thread M5x0,5 cable, sensing range 0,8mm, [f] flush mountable
IZ5051 - Metal housing Ø 4 mm, cable, sensing range 0,8mm, [f] flush mountable

Accessories
E10204 - Mounting clamp Ø 4 mm, TPE-Housing
E10185 - Lock nuts M5 x 0,5 mm, Metall